Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products T16 Compact Rotary Torque Transudcer Rotary Torque Transducer

T16 Compact Rotary Torque Transudcer

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T16 Compact Rotary Torque Transudcer
 
Starting at $1850.00
  • Capacities from 1 Nm to 500 Nm
  • Very Short Axial Length
  • Compact Design
  • High Accuracy 0.1% FS
  • Keyed Shaft

The T16 uses high-reliability slip-rings to transfer power and signal to and from the rotating strain-gaged shaft. Industry standard mV/V allows use with standard strain gage instrumentation.


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T16-1-A1A 1 Nm Model T16 Compact Slip Ring Rotary Torque Transducer with no Speed/Angle Option
T16-2-A1A 2 Nm Model T16 Compact Slip Ring Rotary Torque Transducer with no Speed/Angle Option
T16-5-A1A 5 Nm Model T16 Compact Slip Ring Rotary Torque Transducer with no Speed/Angle Option
T16-10-A1A 10 Nm Model T16 Compact Slip Ring Rotary Torque Transducer with no Speed/Angle Option
T16-20-A1A 20 Nm Model T16 Compact Slip Ring Rotary Torque Transducer with no Speed/Angle Option
T16-50-A1A 50 Nm Model T16 Compact Slip Ring Rotary Torque Transducer with no Speed/Angle Option
T16-100-A1A 100 Nm Model T16 Compact Slip Ring Rotary Torque Transducer with no Speed/Angle Option
T16-200-A1A 200 Nm Model T16 Compact Slip Ring Rotary Torque Transducer with no Speed/Angle Option
T16-500-A1A 500 Nm Model T16 Compact Slip Ring Rotary Torque Transducer with no Speed/Angle Option