Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products T15 Hex Drive Rotary Torque Transducer

T15 Hex Drive

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T15 Hex Drive
 
  • Capacities from 0.2 Nm to 20 Nm (1.77 to 177 lb-in)
  • Contactless
  • High-level

The T15 features hex drive socket fittings. Applications include fastener testing, torque to turn, installation monitoring and torque vs. clamping force. The optional angle encoder allows 0.25 degree revolution.

 

Available in Model: T15

Additional Capacities Available

 

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

Login to Download Docs
T15 Data Sheet T15 Data Sheet
T15 Operation Manual T15 Operation Manual
USB-Output Datasheet.pdf USB-Output Datasheet.pdf