Need It Fast
   
Home Products Torque Transducers T12 Square Drive

T12 Square Drive

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T12 Square Drive
 
Starting at $3570.00
  • Capacities from 0.10 to 5K Nm (0.88 to 44K lb-in)

The T12 features square drive socket fittings. Applications include fastener testing, torque to turn, installation monitoring and torque vs. clamping force. The optional angle encoder allows 0.25 degree revolution

 

Available in Model: T12

Additional Capacities Available

 

T12 Software Download


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T12-15-A3A 15 Nm QuickShip Model T12, 15 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T12-35-A3A 35 Nm Model T12, 35 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T12-63-A3A 63 Nm QuickShip Model T12, 63 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T12-160-A3A 160 Nm Model T12, 160 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T12-200-A3A 200 Nm Model T12, 200 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T12-500-A3A 500 Nm Model T12, 500 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T12-1K-A3A 1,000 Nm Model T12, 1K Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T12-2K-A3A 2,000 Nm Model T12, 2K Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder