Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products T11 Bearingless Rotary Torque Transducer

T11 Bearingless

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T11 Bearingless
 
Starting at $4900.00
  • Capacities from 0.005 to 150 Nm (0.04 to 1,327 lb-in)
  • Bearingless Design
  • High speed - to 30K RPM
  • +/- 5VDC output Standard (+/- 10VDC Optional)
  • Ultra low range model available
  • 10 kHz Sample Rate
  • 12-28VDC Power Supply 

The T11’s bearingless design is perfect for high-speed applications and when bearing friction is undesirable. Available in very low capacities starting at 0.005Nm (0.64 oz-in), the T11 includes 0.1% combined error, high-level ± 5V or ± 10V analog output, 16-bit resolution and 3khz bandwidth. A remotely activated, internal shunt calibration resistor provides a known 5V calibration signal. Optional speed measurement provides a 6 pulse/revolution +5V TTL signal.

Available in Model: T11

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T11-0.05-A2A 0.05 Nm Model T11, 0.05 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T11-0.1-A2A 0.1 Nm Model T11, 0.1 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T11-0.2-A2A 0.2 Nm Model T11, 0.2 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T11-0.5-A2A 0.5 Nm Model T11, 0.5 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T11-1-A2A 1 Nm Model T11, 1 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T11-10-A2A 10 Nm Model T11, 10 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T11-20-A2A 20 Nm Model T11, 20 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T11-50-A2A 50 Nm Model T11, 50 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T11-150-A2A 150 Nm Model T11, 150 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output