Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products T1 Torque Coupling Rotary Torque Transducer

T1 Torque Coupling

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T1 Torque Coupling
 
Starting at $8995.00
  • Capacities from 50 to 1K Nm (442 to 8,850 lb-in)
  • Shortest overall length
  • Integrated coupling
  • Hollow core / center
  • Bearingless

 

The T1 integrates torque measurement into a double-flex flexible disk coupling. Ideal where space is at a premium, the T1’s installed length is just slightly longer than a standard coupling. Features include high-level ±5V output, 3000 Hz bandwidth, 16-bit resolution, optional speed measurement and an on-board shunt resistor right a the strain gage bridge.

Available in Model: T1E, T1F, T1H, T1J

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T1E-50-A2A 50 Nm Model T1E, 50 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T1F-150-A2A 150 Nm Model T1F, 150 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T1F-250-A2A 250 Nm Model T1F, 250 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T1H-600-A2A 600 Nm Model T1H, 600 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T1J-750-A2A 750 Nm Model T1J, 750 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
T1J-1K-A2A 1,000 Nm Model T1J, 1K Nm Capacity, 12 Pin Screw Type Connector, with Speed Output