Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products SSMH Sealed Hazardous Environment S-Type Load Cell Intrinsically Safe

SSMH Sealed Hazardous Environment S-Type Load Cell

Intrinsically Safe

Products & Prices
Specifications
Dimensions
Documentation
SSMH Sealed Hazardous Environment S-Type Load Cell
 
Starting at $680.00
  • Certified for explosion protection by intrinsic safety for dust and gas per ATEX designations
  • High temperature rated 290°F (143
  • Environmentally sealed
  • Tension compression
  • 0.02% nonrepeatability
  • 0.0008%/°F (0.0015%/°C) temp. effect on output
  • 0.025% creep

 

 

  • Ex - II 2 D Ex ib IIIC T160°C (40 < Ta < 143°C
  • Ex - II 2 G Ex ib IIC T4 (40 < Ta < 112°C

The SSMH S-type load cell provides a suitable force measurement sensor for applications in coal mining & transfer and other heavy industries where explosive dusts and environment conditions are potentially explosion-hazzard rated. SSMH capacities available that provide intrinsically safe certification. 

The SSMH intrinsically safe load cells are suitable for use in hazardous areas where the introduction of potential ignition sources in not acceptable.

Available in Models: SSMH

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SSMH-BAE-100 100 lbf Model SSMH, 100 lbf Capacity, 10 ft Integral Cable
SSMH-BAE-150 150 lbf Model SSMH, 150 lbf Capacity, 10 ft Integral Cable
SSMH-BAE-500 500 lbf Model SSMH, 500 lbf Capacity, 10 ft Integral Cable
SSMH-BAE-5000 5,000 lbf Model SSMH, 5K lbf Capacity, 10 ft Integral Cable
This product is maufactured in english standard capacities only. Refer to english tab above.