Need It Fast
   
Home Products Load Cells SSMH Sealed Hazardous Environment S-Type Load Cell

SSMH Sealed Hazardous Environment S-Type Load Cell

Intrinsically Safe

Products & Prices
Specifications
Dimensions
Documentation
SSMH Sealed Hazardous Environment S-Type Load Cell
 
  • Certified for explosion protection by intrinsic safety for dust and gas per ATEX designations
  • High temperature rated 290°F (143
  • Environmentally sealed
  • Tension compression
  • 0.02% nonrepeatability
  • 0.0008%/°F (0.0015%/°C) temp. effect on output
  • 0.025% creep

 

 

  • Ex - II 2 D Ex ib IIIC T160°C (40 < Ta < 143°C
  • Ex - II 2 G Ex ib IIC T4 (40 < Ta < 112°C

The SSMH S-type load cell provides a suitable force measurement sensor for applications in coal mining & transfer and other heavy industries where explosive dusts and environment conditions are potentially explosion-hazzard rated. SSMH capacities available that provide intrinsically safe certification. 

The SSMH intrinsically safe load cells are suitable for use in hazardous areas where the introduction of potential ignition sources in not acceptable.

Available in Models: SSMH

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.