Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products SSMF Fatigue Rated S-Type Load Cell U.S. & Metric

SSMF Fatigue Rated S-Type Load Cell

U.S. & Metric

Products & Prices
Specifications
Dimensions
Documentation
SSMF Fatigue Rated S-Type Load Cell
 
Starting at $370.00
  • Fatigue-rated: 1x107 fully reversed cycles
  • Proprietary Interface temperature compensated strain gages
  • Capacities 25 to 2.5K lbf
  • Environmentally sealed
  • 0.02% nonrepeatability
  • Near zero temp. effect on output – 0.0008%/°F (0.0015%/°C)
  • Very low creep – 0.025%
  • Tension

Available in Models: SSMF

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SSMF-AJ-25 25 lbf Model SSMF, 25 lbf Capacity, 5 ft Integral Cable
SSMF-AJ-50 50 lbf Model SSMF, 50 lbf Capacity, 5 ft Integral Cable
SSMF-AJ-125 125 lbf Model SSMF, 125 lbf Capacity, 5 ft Integral Cable
SSMF-AJ-250 250 lbf Model SSMF, 250 lbf Capacity, 5 ft Integral Cable
SSMF-AJ-500 500 lbf Model SSMF, 500 lbf Capacity, 5 ft Integral Cable
SSMF-AJ-1000 1,000 lbf Model SSMF, 1K lbf Capacity, 5 ft Integral Cable
SSMF-AJ-2500 2,500 lbf Model SSMF, 2.5K lbf Capacity, 5 ft Integral Cable
Model Capacity Lead Time Description
SSMF-AJ-100N 100 N Model SSMF, 100 N Capacity, 5 ft Integral Cable
SSMF-AJ-250N 250 N Model SSMF, 250 N Capacity, 5 ft Integral Cable
SSMF-AJ-500N 500N Model SSMF, 500 N Capacity, 5 ft Integral Cable
SSMF-AJ-1000N 1,000 N Model SSMF, 1,000 N Capacity, 5 ft Integral Cable
SSMF-AJ-2500N 2,500 N Model SSMF, 2,500 N Capacity, 5 ft Integral Cable
SSMF-AJ-5000N 5,000 N Model SSMF, 5,000 N Capacity, 5 ft Integral Cable
SSMF-AJ-10KN 10 kN Model SSMF, 10 kN Capacity, 5 ft Integral Cable