Need It Fast
   
Home Products Load Cells SSM / SSM2 Sealed S-Type Load Cell

SSM / SSM2 Sealed S-Type Load Cell

Environmentally Sealed

Products & Prices
Specifications
Dimensions
Documentation
SSM / SSM2 Sealed S-Type Load Cell
 
Starting at $320.00
  • Proprietary Interface temperaturecompensated strain gages
  • Environmentally sealed
  • 0.02% nonrepeatability
  • 0.0008%/°F (0.0015%/°C) temp. effect on output
  • 0.025% creep
  • Tension and compression

Available in Models: SSM, SSM2

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SSM-AF-500 500 lbf QuickShip Model SSM, 500 lbf Capacity, 6 Pin Screw Type Connector
SSM-AJ-50 50 lbf QuickShip Model SSM, 50 lbf Capacity, 10 ft Integral Cable
SSM-AJ-100 100 lbf QuickShip Model SSM, 100 lbf Capacity, 10 ft Integral Cable
SSM-AJ-150 150 lbf Model SSM, 150 lbf Capacity, 10 ft Integral Cable
SSM-AJ-250 250 lbf QuickShip Model SSM, 250 lbf Capacity, 10 ft Integral Cable
SSM-AJ-500 500 lbf QuickShip Model SSM, 500 lbf Capacity, 10 ft Integral Cable
SSM-AJ-750 750 lbf Model SSM, 750 lbf Capacity, 10 ft Integral Cable
SSM-AJ-1000 1,000 lbf QuickShip Model SSM, 1K lbf Capacity, 10 ft Integral Cable
SSM-AJ-2000 2,000 lbf QuickShip Model SSM, 2K lbf Capacity, 10 ft Integral Cable
SSM-AJ-3000 3,000 lbf QuickShip Model SSM, 3K lbf Capacity, 10 ft Integral Cable
SSM2-AJ-5K 5,000 lbf QuickShip Model SSM2, 5K lbf Capacity, 10 ft Integral Cable
SSM2-AJ-10K 10,000 lbf Model SSM2, 10K Capacity, 10 ft Integral Cable
Model Capacity Lead Time Description
SSM-AJ-200N 200 N Model SSM, 200 N Capacity, 10 ft Integral Cable
SSM-AJ-500N 500 N QuickShip Model SSM, 500 N Capacity, 10 ft Integral Cable
SSM-AJ-700N 700 N Model SSM, 700 N Capacity, 10 ft Integral Cable
SSM-AJ-1000N 1,000 N QuickShip Model SSM, 1,000 N Capacity, 10 ft Integral Cable
SSM-AJ-2000N 2,000 N QuickShip Model SSM, 2,000 N Capacity, 10 ft Integral Cable
SSM-AJ-5000N 5,000 N QuickShip Model SSM, 5,000 N Capacity, 10 ft Integral Cable
SSM-AJ-10KN 10 kN QuickShip Model SSM, 10 kN Capacity, 10 ft Integral Cable
SSM-AJ-15KN 15 kN Model SSM, 15 kN Capacity, 10 ft Integral Cable
SSM-AJ-20KN 20 kN QuickShip Model SSM, 20 kN Capacity, 10 ft Integral Cable
SSM2-AJ-50KN 50 kN Model SSM2, 50 kN Capacity, 10 ft Integral Cable
Login to Download Docs
SSM / SSM2 Data Sheet SSM / SSM2 Data Sheet
SSM / SSM2 Installation Instructions SSM / SSM2 Installation Instructions
SSM / SSM2 Installation Instructions - Metric SSM / SSM2 Installation Instructions - Metric