Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products SSB Sealed Beam Load Cell

SSB Sealed Beam Load Cell

Products & Prices
Specifications
Dimensions
Documentation
SSB Sealed Beam Load Cell
 
Starting at $320.00
  • Environmentally sealed version of MB mini beam
  • Proprietary Interface temperature compensated strain gages
  • 0.01% nonrepeatability
  • 150% compression overload protection
  • 0.0008%/°F temp. effect on output
  • Compact size
  • 10 ft integral cable included

Available in Models: SSB

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SSB-AJ-50 50 lbf QuickShip Model SSB, 50 lbf Capacity, 10 ft Integral Cable
SSB-AJ-100 100 lbf Model SSB, 100 lbf Capacity, 10 ft Integral Cable
SSB-AJ-250 250 lbf Model SSB, 250 lbf Capacity, 10 ft Integral Cable
SSB-AJ-500 500 lbf QuickShip Model SSB, 500 lbf Capacity, 10 ft Integral Cable
SSB-AJ-1000 1,000 lbf QuickShip Model SSB, 1K lbf Capacity, 10 ft Integral Cable
SSB-AJ-2500 2,500 lbf Model SSB, 2.5K lbf Capacity, 10 ft Integral Cable
SSB-AJ-5000 5,000 lbf Model SSB, 5K lbf Capacity, 10 ft Integral Cable
SSB-AJ-10000 10,000 lbf Model SSB, 10K lbf Capacity, 10 ft Integral Cable
This product is maufactured in english standard capacities only. Refer to english tab above.
Login to Download Docs
SSB Datasheet SSB Datasheet
SSB Installation Instructions - 50, 100, 250, 500, 1000 lbf Capacities SSB Installation Instructions - 50, 100, 250, 500, 1000 lbf Capacities
SSB Installation Instructions - 25K, 50K, 100K  lbf Capacities SSB Installation Instructions - 25K, 50K, 100K lbf Capacities