Need It Fast
   
Home Products Load Cells SPI Platform Scale Load Cell

SPI Platform Scale Load Cell

Single Point

Products & Prices
Specifications
Dimensions
Documentation
SPI Platform Scale Load Cell
 
Starting at $360.00
  • SPI is designed to be used as a scale and is compensated for off center loads.
  • Proprietary Interface temperature compensated strain gages
  • 0.01% nonrepeatability
  • Safe overload to 200% capacity
  • 0.0008%/

Available in Models: SPI

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SPI-25 25 lbf Model SPI, 25 lbf Capacity, 5 ft Integral Capacity
SPI-50 50 lbf Model SPI, 50 lbf Capacity, 5 ft Integral Capacity
SPI-100 100 lbf Model SPI, 100 lbf Capacity, 5 ft Integral Capacity
SPI-150 150 lbf Model SPI, 150 lbf Capacity, 5 ft Integral Capacity
This product is maufactured in english standard capacities only. Refer to english tab above.
Login to Download Docs
SPI Installation Instructions SPI Installation Instructions
SPI Platform Scale High Cap DS.PDF SPI Platform Scale High Cap DS.PDF