Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products SPI Platform Scale Load Cell Single Point

SPI Platform Scale Load Cell

Single Point

Products & Prices
Specifications
Dimensions
Documentation
SPI Platform Scale Load Cell
 
  • SPI is designed to be used as a scale and is compensated for off center loads.
  • Proprietary Interface temperature compensated strain gages
  • 0.01% nonrepeatability
  • Safe overload to 200% capacity
  • 0.0008%/

Available in Models: SPI

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

Login to Download Docs
SPI Platform Scale High Cap DS.PDF SPI Platform Scale High Cap DS.PDF
SPI Installation Instructions SPI Installation Instructions