Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products SPI Platform Scale Load Cell Single Point

SPI Platform Scale Load Cell

Single Point

Products & Prices
Specifications
Dimensions
Documentation
SPI Platform Scale Load Cell
 
Starting at $360.00
  • The SPI is designed to be used as a scale and is compensated for off center loads.
  • Proprietary Interface temperature compensated strain gages
  • 0.01% nonrepeatability
  • Environmentally sealed
  • 0.0008%/

Available in Models: SPI

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SPI-3 3 lbf Model SPI, 3 lbf Capacity, 5 ft Integral Capacity
SPI-7.5 7.5 lbf Model SPI, 7.5 lbf Capacity, 5 ft Integral Capacity
SPI-15 15 lbf Model SPI, 15 lbf Capacity, 5 ft Integral Capacity
This product is maufactured in english standard capacities only. Refer to english tab above.
Login to Download Docs
SPI Data Sheet: 3-15 lbf Capacity SPI Data Sheet: 3-15 lbf Capacity
SPI Installation Instructions SPI Installation Instructions