Need It Fast
   
Home Products Load Cells SMTM Micro S-Type Load Cell

SMTM Micro S-Type Load Cell

U.S. & Metric

Products & Prices
Specifications
Dimensions
Documentation
SMTM Micro S-Type Load Cell
 
Starting at $490.00
  • Capacity 5, 25, 50 lbf (20, 100, 200N)
  • Can be used in tension & compression
  • Micro sized 3/4” x 3/4” x 1/4”
  • Excellent temperature compensation (0.005%/°F Temp Effect on Output)
  • Overload protected

Available in Models: SMTM

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SMTM-5 5 lbf QuickShip Model SMTM, 5 lbf Capacity, 5 ft Integral Cable
SMTM-25 25 lbf QuickShip Model SMTM, 25 lbf Capacity, 5 ft Integral Cable
SMTM-50 50 lbf QuickShip Model SMTM, 50 lbf Capacity, 5 ft Integral Cable
Model Capacity Lead Time Description
SMTM-20N 20 N QuickShip Model SMTM, 20 N Capacity, 5 ft Integral Cable
SMTM-100N 100 N QuickShip Model SMTM, 100 N Capacity, 5 ft Integral Cable
SMTM-200N 200 N QuickShip Model SMTM, 200 N Capacity, 5 ft Integral Cable