Need It Fast
   
Home Products Load Cells SMT Overload Protected S-Type Load Cell

SMT Overload Protected S-Type Load Cell

U.S. & Metric

Products & Prices
Specifications
Dimensions
Documentation
SMT Overload Protected S-Type Load Cell
 
Starting at $430.00
  • Proprietary Interface temperature compensated strain gages
  • Overload protected in both tension and compression
  • Safe overload to 10X capacity
  • High performance
  • Low creep
  • 1 to 450 lbf

The SMT is ideal for low capacity applications where loads cells are often inadvertently overloaded. The SMT has internal mechanical stops permitting overloads up to 10 times rated capacity.

Available in Models: SMT1, SMT2

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SMT1-1.1 1.1 lbf QuickShip Model SMT1, 1.1 lbf Capacity, 5 ft Integral Cable
SMT1-2.2 2.2 lbf QuickShip Model SMT1, 2.2 lbf Capacity, 5 ft Integral Cable
SMT1-5.6 5.6 lbf QuickShip Model SMT1, 5.6 lbf Capacity, 5 ft Integral Cable
SMT1-11 11 lbf QuickShip Model SMT1, 11 lbf Capacity, 5 ft Integral Cable
SMT1-22 22 lbf QuickShip Model SMT1, 22 lbf Capacity, 5 ft Integral Cable
SMT1-56 56 lbf QuickShip Model SMT1, 56 lbf Capacity, 5 ft Integral Cable
SMT2-112 112 lbf QuickShip Model SMT2, 112 lbf Capacity, 5 ft Integral Cable
SMT2-225 225 lbf QuickShip Model SMT2, 225 lbf Capacity, 5 ft Integral Cable
SMT2-450 450 lbf QuickShip Model SMT2, 450 lbf Capacity, 5 ft Integral Cable
Model Capacity Lead Time Description
SMT1-5N 5 N QuickShip Model SMT1, 5 N Capacity, 5 ft Integral Cable
SMT1-10N 10 N QuickShip Model SMT1, 10 N Capacity, 5 ft Integral Cable
SMT1-25N 25 N QuickShip Model SMT1, 25 N Capacity, 5 ft Integral Cable
SMT1-50N 50 N QuickShip Model SMT1, 50 N Capacity, 5 ft Integral Cable
SMT1-100N 100 N QuickShip Model SMT1, 100 N Capacity, 5 ft Integral Cable
SMT1-250N 250 N QuickShip Model SMT1, 250 N Capacity, 5 ft Integral Cable
SMT2-500N 500 N Model SMT2, 500 N Capacity, 5 ft Integral Cable
SMT2-1000N 1,000 N QuickShip Model SMT2, 1K N Capacity, 5 ft Integral Cable
SMT2-2000N 2,000 N Model SMT2, 2K N Capacity, 5 ft Integral Cable