Need It Fast
   
Home Products Load Cells SML Mini Low Height S-Type Load Cell

SML Mini Low Height S-Type Load Cell

Very Low Height

Products & Prices
Specifications
Dimensions
Documentation
SML Mini Low Height S-Type Load Cell
 
Starting at $370.00
  • Proprietary Interface temperature compensated strain gages
  • From 3/4" high
  • Performance to .05%
  • Low extraneous load sensitivity
  • Tension and compression

 

The SML is a low height load cell with high performance.

Available in Models: SML

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SML-5 5 lbf QuickShip Model SML, 5 lbf Capacity, 5 ft Integral Cable
SML-10 10 lbf QuickShip Model SML, 10 lbf Capacity, 5 ft Integral Cable
SML-25 25 lbf QuickShip Model SML, 25 lbf Capacity, 5 ft Integral Cable
SML-50 50 lbf QuickShip Model SML, 50 lbf Capacity, 5 ft Integral Cable
SML-100 100 lbf QuickShip Model SML, 100 lbf Capacity, 5 ft Integral Cable
SML-200 200 lbf QuickShip Model SML, 200 lbf Capacity, 5 ft Integral Cable
SML-300 300 lbf Model SML, 300 lbf Capacity, 5 ft Integral Cable
SML-500 500 lbf QuickShip Model SML, 500 lbf Capacity, 5 ft Integral Cable
SML-1000 1,000 lbf QuickShip Model SML, 1K lbf Capacity, 5 ft Integral Cable
SML-2000 2,000 lbf Model SML, 2K lbf Capacity, 5 ft Integral Cable
Model Capacity Lead Time Description
SML-22N 22 N QuickShip Model SML, 22 N Capacity, M5 Thread, 5 ft Integral Cable
SML-45N 45 N QuickShip Model SML, 45 N Capacity, M5 Thread, 5 ft Integral Cable
SML-110N 110 N QuickShip Model SML, 110 N Capacity, M6 Thread, 5 ft Integral Cable
SML-220N 220 N QuickShip Model SML, 220 N Capacity, M6 Thread, 5 ft Integral Cable
SML-450N 450 N QuickShip Model SML, 450 N Capacity, M6 Thread, 5 ft Integral Cable
SML-900N 900 N QuickShip Model SML, 900 N Capacity, M8 Thread, 5 ft Integral Cable
SML-1300N 1,300 N Model SML, 1.3K N Capacity, M8 Thread, 5 ft Integral Cable
SML-2200N 2,200 N Model SML, 2.2K N Capacity, M8 Thread, 5 ft Integral Cable
SML-4500N 4,500 N Model SML, 4.5K N Capacity, M8 Thread, 5 ft Integral Cable
SML-9000N 9,000 N Model SML, 9K N Capacity, M14 Thread, 5 ft Integral Cable