Need It Fast
   
Home Products Load Cells SMA Mini S-Type Load Cell

SMA Mini S-Type Load Cell

Low Height

Products & Prices
Specifications
Dimensions
Documentation
SMA Mini S-Type Load Cell
 
Starting at $245.00
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.05%
  • Small compact design
  • Tension and compression

The SMA is the miniature version of Interface's SM S-type load cell, where height is a constraint.

Available in Models: SMA

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SMA-15 15 lbf Model SMA, 15 lbf Capacity, 5 ft Integral Cable
SMA-100 100 lbf Model SMA, 100 lbf Capacity, 5 ft Integral Cable
SMA-150 150 lbf Model SMA, 150 lbf Capacity, 5 ft Integral Cable
SMA-200 200 lbf Model SMA, 200 lbf Capacity, 5 ft Integral Cable
Model Capacity Lead Time Description
SMA-60N 60 N Model SMA, 60 N Capacity, 5 ft Integral Cable
SMA-500N 500 N Model SMA, 500 N Capacity, 5 ft Integral Cable
SMA-600N 600 N Model SMA, 600 N Capacity, 5 ft Integral Cable
SMA-900N 900 N Model SMA, 900 N Capacity, 5 ft Integral Cable