Need It Fast
   
Home Products Load Cells SM S-Type Load Cell

SM S-Type Load Cell

General Purpose

Products & Prices
Specifications
Dimensions
Documentation
SM S-Type Load Cell
 
Starting at $190.00
  • Low-deflection / better test results
  • Proprietary Interface temperature compensated strain gages
  • High performance
  • 0.0008%/°F temp. effect on output
  • Lowest creep (0.025%)
  • Tension and compression
  • 5 ft integral cable included

The SM is a low cost highly accurate unsealed load cell for test machine and other general purpose applications

Available in Models: SM

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SM-10 10 lbf QuickShip Model SM, 10 lbf Capacity, 5 ft integral cable
SM-25 25 lbf QuickShip Model SM, 25 lbf Capacity, 5 ft integral cable
SM-50 50 lbf QuickShip Model SM, 50 lbf Capacity, 5 ft integral cable
SM-100 100 lbf QuickShip Model SM, 100 lbf Capacity, 5 ft integral cable
SM-150 150 lbf Model SM, 150 lbf Capacity, 5 ft integral cable
SM-250 250 lbf QuickShip Model SM, 250 lbf Capacity, 5 ft integral cable
SM-500 500 lbf QuickShip Model SM, 500 lbf Capacity, 5 ft integral cable
SM-1000 1,000 lbf QuickShip Model SM, 1K lbf Capacity, 5 ft integral cable
Model Capacity Lead Time Description
SM-50N 50 N Model SM, 50 N Capacity, 5 ft integral cable
SM-100N 100 N QuickShip Model SM, 100 N Capacity, 5 ft integral cable
SM-200N 200 N QuickShip Model SM, 200 N Capacity, 5 ft integral cable
SM-500N 500 N QuickShip Model SM, 500 N Capacity, 5 ft integral cable
SM-750N 750 N Model SM, 750 N Capacity, 5 ft integral cable
SM-1000N 1,000 N Model SM, 1K N Capacity, 5 ft integral cable
SM-2000N 2,000 N Model SM, 2K N Capacity, 5 ft integral cable
SM-5000N 5,000 N Model SM, 5K N Capacity, 5 ft integral cable
Login to Download Docs
SM Data Sheet SM Data Sheet
SM Installation Instructions SM Installation Instructions
SM 1000 Outline Drawing SM 1000 Outline Drawing
SM 1000 Outline Drawing - dfx file SM 1000 Outline Drawing - dfx file
SM-10 - SM-250 Outline Drawing SM-10 - SM-250 Outline Drawing
SM-10 - SM-250 Outline Drawing - dfx file SM-10 - SM-250 Outline Drawing - dfx file