Need It Fast
Home Products Instruments SGA Signal Conditioner

SGA Signal Conditioner

AC/DC Powered Millivolt to Analog Converter

Products & Prices
SGA Signal Conditioner
Starting at $380.00
  • User selectable analog output ±10V, ±5V, 0-10V, 0-5V, 0-20mA, 4-20mA
  • 110 VAC, 220 VAC OR 18-24 VDC power
  • Switch selectable filtering 1 Hz to 5 kHz
  • Single channel powers up to 4 transducers
  • Selectable full scale input range 0.06 to 30 mV/V
  • Switch selectable offset ±70% FS
  • Sealed ABS enclosure

Versatile signal conditioner featuring user selectable outputs of +/-10V, +/-5V, 0-10V, 0-5V, 0-20mA and 4-20ma. DC or AC powered with switch selectable filters from 1 to 5kHz and a sealed ABS enclosure. Supports shunt calibration and a wide range of gain settings.

Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SGA - QuickShip SGA AC/DC Powered In-Line Signal Conditioner
PWRCRD-SGA-110 SGA Power Cord
This product is maufactured in english standard capacities only. Refer to english tab above.
PWRCRD-SGA-110 SGA Power Cord