Need It Fast
Home Products Torque Transducers RT10E High Capacity

RT10E High Capacity

Rotary Torque Transducer

Products & Prices
RT10E High Capacity
  • 4X overload rating
  • Infinite fatigue life
  • Hardened to EMI from adjustable speed drives
  • Performance to 0.07%
  • Bidirectional operation including stall
  • Ferrite-free rotary transformer coupling
  • Calibration & balance free of cable effects
  • Unexcelled immunity to machinery magnetic fields
  • 15-5 PH stainless shaft, splash proof & corrosion resistant

The RT10E’s rugged design features 4X safe overload, 0.1% combined error, SAE sized keyed shafts and integrated speed measurement. Available in large capacities, the RT10E allows high accuracy measurements under high-overload conditions. Available with on-board signal conditioning to provide high-level ± 5V our ± 10V outputs.

Please Contact Us For Pricing & Availability