Need It Fast
   
Home Products Torque Transducers RT10E High Capacity

RT10E High Capacity

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
RT10E High Capacity
 
  • 4X overload rating
  • Infinite fatigue life
  • Hardened to EMI from adjustable speed drives
  • Performance to 0.07%
  • Bidirectional operation including stall
  • Ferrite-free rotary transformer coupling
  • Calibration & balance free of cable effects
  • Unexcelled immunity to machinery magnetic fields
  • 15-5 PH stainless shaft, splash proof & corrosion resistant

The RT10E’s rugged design features 4X safe overload, 0.1% combined error, SAE sized keyed shafts and integrated speed measurement. Available in large capacities, the RT10E allows high accuracy measurements under high-overload conditions. Available with on-board signal conditioning to provide high-level ± 5V our ± 10V outputs.

Please Contact Us For Pricing & Availability

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.