Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products REC Rod End Load Cell Stainless Steel

REC Rod End Load Cell

Stainless Steel

Products & Prices
Specifications
Dimensions
Documentation
REC Rod End Load Cell
 
Starting at $950.00
  • Proprietary Interface temperature compensated strain gages
  • Environmentally sealed
  • Stainless steel construction
  • Low deflection

The REC is a rod end load cell typically used with actuators where sensitivity to side loads is not important.

Available in Model: REC

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
REC-1K 1,000 lbf Model REC, 1K lbf Capacity, PT02E-10-6P Bayonette Connector
REC-2K 2,000 lbf Model REC, 2K lbf Capacity, PT02E-10-6P Bayonette Connector
REC-3K 3,000 lbf Model REC, 3K lbf Capacity, PT02E-10-6P Bayonette Connector
REC-5K 5,000 lbf QuickShip Model REC, 5K lbf Capacity, PT02E-10-6P Bayonette Connector
REC-10K 10,000 lbf QuickShip Model REC, 10K lbf Capacity, PT02E-10-6P Bayonette Connector
REC-15K 15,000 lbf Model REC, 15K lbf Capacity, PT02E-10-6P Bayonette Connector
REC-20K 20,000 lbf QuickShip Model REC, 20K lbf Capacity, PT02E-10-6P Bayonette Connector
REC-25K 25,000 lbf Model REC, 25K lbf Capacity, PT02E-10-6P Bayonette Connector
REC-50K 50,000 lbf Model REC, 50K lbf Capacity, PT02E-10-6P Bayonette Connector
Model Capacity Lead Time Description
REC-5KN 5 kN Model REC, 5 kN Capacity, PT02E-10-6P Bayonette Connector
REC-22KN 22 kN Model REC, 22 kN Capacity, PT02E-10-6P Bayonette Connector
REC-45KN 45 kN Model REC, 45 kN Capacity, PT02E-10-6P Bayonette Connector
REC-90KN 90 kN Model REC, 90 kN Capacity, PT02E-10-6P Bayonette Connector