Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products MVV Load Cell Simulator Precision mV/V Output

MVV Load Cell Simulator

Precision mV/V Output

Products & Prices
Specifications
Documentation
MVV Load Cell Simulator
 
Starting at $2100.00
  • Most accurate load cell simulator
  • Special low thermal emf construction
  • Each unit individually calibrated,aged and recalibrated
  • Strong, rugged design
  • Instrument substitution testing

Precision mV/V Load Cell Simulator


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
CX-0220 ±2mV/V Single Step Precision Transfer Standard
CX-0330 ±3mV/V Single Step Precision Transfer Standard
CX-0440 ±4mV/V QuickShip Single Step Precision Transfer Standard
CX-0404 ±4.4mV/V 13 Step Precision Transfer Standard
CX-0610 ±6mV/V QuickShip 13 Step Precision Transfer Standard
This product is maufactured in english standard capacities only. Refer to english tab above.