Need It Fast
   
Home Products Load Cells MSC Mini Column Compression Load Button

MSC Mini Column Compression Load Button

High Capacity

Products & Prices
Specifications
Dimensions
Documentation
MSC Mini Column Compression Load Button
 
Starting at $550.00
  • Proprietary Interface temperature compensated strain gages
  • Small compact design
  • Environmentally sealed
  • Stainless steel construction
  • Low Deflection

The MSC is a very small compression only high capacity load button. 

Available in Model: MSC

Many Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
MSC-15K 15,000 lbf Model MSC, 15K lbf Capacity, 5 ft Integral Cable
MSC-20K 20,000 lbf Model MSC, 20K lbf Capacity, 5 ft Integral Cable
MSC-30K 30,000 lbf Model MSC, 30K lbf Capacity, 5 ft Integral Cable
This product is maufactured in english standard capacities only. Refer to english tab above.