Need It Fast
   
Home Products Torque Transducers MRTP Miniature Overload Protected

MRTP Miniature Overload Protected

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
MRTP Miniature Overload Protected
 
Starting at $1800.00
  • Capacity 0.2 Nm
  • 7x overload protection
  • Proprietary Interface temperature compensated strain gages
  • Small size - 41 x 33 mm (1.6 in OD x 1.25 in)
  • Excellent linearity & repeatability
  • Low deflection - high torsional stiffness

Available in Model: MRTP

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
MRTP-0.2NM 0.2 Nm Model MRTP, 0.2 Nm Capacity, 5 ft Integral Cable
MRTP Specifications