Need It Fast
   
Home Products Torque Transducers MRTP Miniature Overload Protected

MRTP Miniature Overload Protected

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
MRTP Miniature Overload Protected
 
Starting at $1800.00
  • Capacity 0.2 Nm
  • 7x overload protection
  • Proprietary Interface temperature compensated strain gages
  • Small size - 41 x 33 mm (1.6 in OD x 1.25 in)
  • Excellent linearity & repeatability
  • Low deflection - high torsional stiffness

Available in Model: MRTP

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
MRTP-0.2NM 0.2 Nm Model MRTP, 0.2 Nm Capacity, 5 ft Integral Cable
MRTP Specifications