Need It Fast
   
Home Products Torque Transducers MRT2P Miniature Overload Protected

MRT2P Miniature Overload Protected

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
MRT2P Miniature Overload Protected
 
Starting at $1900.00
  • Capacities from 0.2 to 2 Nm (1.77 to 17.7 lbf-in)
  • 3x overload protection
  • Proprietary Interface temperature compensated strain gages
  • Small size – 70 x 60 mm (2.75 x 2.25 in)
  • Excellent linearity and repeatability
  • Low deflection – high torsional stiffness

The MRT2P features 3X safe overload in 0.2 Nm and 2 Nm capacities. The flange design is easy to mount.

Available in Model: MRT2P

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
MRT2P-0.2NM 0.2 Nm Model MRT2P, 0.2 Nm Capacity, 5 ft Integral Cable
MRT2P-2NM 2 Nm Model MRT2P, 2 Nm Capacity, 5 ft Integral Cable