Need It Fast
   
Home Products Torque Transducers MRT Miniature

MRT Miniature

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
MRT Miniature
 
Starting at $1110.00
  • Proprietary Interface temperature compensated strain gages
  • Low capacity - As low as 1.77 in-lb (0.2Nm)
  • Small size - 1.6 in OD x 1.25 in
  • Excellent linearity & repeatability
  • Low deflection

The MRT’s flange design offers ease of installation in a low capacity, compact design. The low deflection and high torsional stiffness make the MRT a good choice for reciprocating measurements.

Available in Model: MRT 

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
MRT-0.2NM 0.2 Nm Model MRT, 0.2 Nm Capacity, 5 ft Integral Cable
MRT-2NM 2 Nm Model MRT, 2 Nm Capacity, 5 ft Integral Cable
MRT-5NM 5 Nm Model MRT, 5 Nm Capacity, 5 ft Integral Cable
MRT-10NM 10 Nm Model MRT, 10 Nm Capacity, 5 ft Integral Cable
MRT-20NM 20 Nm Model MRT, 20 Nm Capacity, 5 ft Integral Cable