Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products MRT Miniature Reaction Torque Transducer

MRT Miniature

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
MRT Miniature
 
Starting at $1110.00
  • Proprietary Interface temperature compensated strain gages
  • Low capacity - As low as 1.77 in-lb (0.2Nm)
  • Small size - 1.6 in OD x 1.25 in
  • Excellent linearity & repeatability
  • Low deflection

The MRT’s flange design offers ease of installation in a low capacity, compact design. The low deflection and high torsional stiffness make the MRT a good choice for reciprocating measurements.

Available in Model: MRT 

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
MRT-0.2NM 0.2 Nm Model MRT, 0.2 Nm Capacity, 5 ft Integral Cable
MRT-2NM 2 Nm Model MRT, 2 Nm Capacity, 5 ft Integral Cable
MRT-5NM 5 Nm Model MRT, 5 Nm Capacity, 5 ft Integral Cable
MRT-10NM 10 Nm Model MRT, 10 Nm Capacity, 5 ft Integral Cable
MRT-20NM 20 Nm Model MRT, 20 Nm Capacity, 5 ft Integral Cable