Need It Fast
   
Home Products Load Cells MBP Overload Protected Mini Beam Load Cell

MBP Overload Protected Mini Beam Load Cell

Products & Prices
Specifications
Dimensions
Documentation
MBP Overload Protected Mini Beam Load Cell
 
Starting at $390.00
  • Same as MB mini beam with internal overload protection.
  • Proprietary Interface temperature compensated strain gages
  • 10x overload protection
  • Low height - 1in max
  • 0.0008%F temp. effect on output
  • 5' Integral Cable (custom lengths available upon request)
  • NIST Traceable Calibration Certificate

The MBP series load cells provide the same performance specifications as the MB series with the added safeguard of internal overload protection. This patented overload protection is accomplished via hard stops that are EDM machined into the load cell flexure. This provides a greater overload protection (2.5-10lbf +/-1000% of full scale capacity, 100 N +/-500% of full scale capacity) giving the user added protection in more severe applications.

Available in Models: MBP

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
MBP-2.5 2.5 lbf Model MBP, 2.5 lbf Capacity, 5 ft Integral Cable
MBP-5 5 lbf Model MBP, 5 lbf Capacity, 5 ft Integral Cable
MBP-10 10 lbf Model MBP, 10 lbf Capacity, 5 ft Integral Cable
Model Capacity Lead Time Description
MBP-5N 5 N Model MPB, 5 N Capacity, 5 ft Integral Cable
MBP-10N 10 N Model MBP, 10 N Capacity, 5 ft Integral Cable
MBP-20N 20 N Model MBP, 20 N Capacity, 5 ft Integral Cable
MBP-50N 50 N Model MBP, 50 N Capacity, 5 ft Integral Cable
MBP-100N 100 N Model MBP, 100 N Capacity, 5 ft Integral Cable
Login to Download Docs
MBP Data Sheet MBP Data Sheet
MBP Outline Drawing MBP Outline Drawing
Outline Drawing .dxf file Outline Drawing .dxf file