Need It Fast
   
Home Products Load Cells MBI Overload Protected Mini Beam Load Cell

MBI Overload Protected Mini Beam Load Cell

Fatigue-Rated

Products & Prices
Specifications
Dimensions
Documentation
MBI Overload Protected Mini Beam Load Cell
 
Starting at $450.00
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.03%
  • Low height - 1in max
  • ±0.0008% /˚F - max temperature effect on output
  • 10x overload protection

Similar to MBP mini beam but with better resistance to off center loads.

Available in Models: MBI

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
MBI-2 2 lbf Model MBI, 2 lbf Capacity, 5 ft Integral Cable
MBI-5 5 lbf Model MBI, 5 lbf Capacity, 5 ft Integral Cable
MBP-10 10 lbf Model MBI, 10 lbf Capacity, 5 ft Integral Cable
Model Capacity Lead Time Description
MBI-10N 10 N Model MBI, 10 N Capacity, 5 ft Integral Cable
MBI-20N 20 N Model MBI, 20 N Capacity, 5 ft Integral Cable
MBI-50N 50 N Model MBI, 50 N Capacity, 5 ft Integral Cable