Need It Fast
   
Home Products Load Cells MB Mini Beam Load Cell

MB Mini Beam Load Cell

Low Capacity

Products & Prices
Specifications
Dimensions
Documentation
MB Mini Beam Load Cell
 
Starting at $200.00
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.03%
  • Low height - 1in max
  • Eccentric load compensated
  • ±0.0008% /˚F - max temperature effect on output
  • Low deflection

The MB is a miniature beam load cell used in medical test machine and a variety of low capacity applications.

Available in Models: MB

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
MB-5 5 lbf QuickShip Model MB, 5 lbf Capacity, 5 ft Integral Cable
MB-10 10 lbf QuickShip Model MB, 10 lbf Capacity, 5 ft Integral Cable
MB-25 25 lbf QuickShip Model MB, 25 lbf Capacity, 5 ft Integral Cable
MB-50 50 lbf QuickShip Model MB, 50 lbf Capacity, 5 ft Integral Cable
MB-75 75 lbf Model MB, 75 lbf Capacity, 5 ft Integral Cable
MB-100 100 lbf Model MB, 100 lbf Capacity, 5 ft Integral Cable
MB-150 150 lbf QuickShip Model MB, 150 lbf Capacity, 5 ft Integral Cable
MB-250 250 lbf Model MB, 250 lbf Capacity, 5 ft Integral Cable
This product is maufactured in english standard capacities only. Refer to english tab above.