Need It Fast
   
Home Products Load Cells MB Mini Beam Load Cell

MB Mini Beam Load Cell

Low Capacity

Products & Prices
Specifications
Dimensions
Documentation
MB Mini Beam Load Cell
 
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.03%
  • Low height - 1in max
  • Eccentric load compensated
  • ±0.0008% /˚F - max temperature effect on output
  • Low deflection

The MB is a miniature beam load cell used in medical test machine and a variety of low capacity applications.

Available in Models: MB

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.