Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Resources Technical Library

About LowProfile™ Load Cells


LowProfile™ Load Cells

The Best Just Got Better!
Performance Improvement with No Price Increase 


Click the images on the left to view them enlarged.
Scroll down to the bottom of this page for a PDF download.

  


 


Introducing Interface’s Enhanced
LowProfile™ Load Cell

Interface Inc. pioneered the first Low Profile™ load cell in 1969 and is the largest producer of them in the world. We guarantee that our load cells will out perform our competitors...PERIOD.

Interface Blue...
Setting the Standard in Force Measurement


Interface is Raising the Bar In High Performance Force Measurement

A 20% improvement in performance based on over 2 years of extensive engineering development

  • Improved linearity & hysteresis  

  • Improved creep  

  • Improved thermal performance

UNPARALLELED RELIABILITY

Performance Parameters That Set Us Apart From Our Competitors

  • Creep. Interface is ±0.025%/20 minutes
  • Symmetry. Interface is less than 0.1% in comparing included T&C calibration data
  • Minimum shift in zero balance. Toggle from complete cycle
    of tension & compression
  • Parallelism. 0.002” between top and bottom load surfaces
  • Concentricity. 0.003” variance between top thread and base thread
  • Surface flatness. Interface load cell and base maintains 0.0002” flatness


World Leading Performance Begins at the Core of Our Product

Proprietary Strain Gages

  • Higher output
  • Higher signal to noise ratio
  • Higher resolution
  • Superior fatigue life

  

 

Temperature Effects

  • Industry leading temperature performance (0.0004-0.0008%RO/°F)
  • Hot & cold temperature compensation to reduce thermal effects
  • We test and adjust each sensor at each temperature extreme
  • Multiple runs in temperature chamber to validate adjusted final accuracy

 

  

Calibration

  • Every LowProfile™ load cell is individually calibrated in
    tension and compression with no additional charge
  • Allows for the comparison of rated output in tension
    to the rated output in compression
  • We do system calibrations of most load cell brands

 

  

Interface Moment Compensation

  • Every Low Profile™ load cell is mechanically compensated for moment loads
  • Minimizes effect of eccentric loading and installation orientation
  • Maximizes the operating life and minimizes the error
  • Most load cell manufacturers do not compenstate or have a specification for eccentric load sensitivity

 

 

Options available for a variety of applications

  • Fatigue Rated
  • Internally Amplified
  • Axial Torsion
  • Multi-Axis
  • 25 lbf to 2 million lbf
  • 2 Wire Amp
  • Flange Mount
  • High Temperature
  • IP67
  • Intrinsically Safe
  • Hermetically Sealed
  • Calibration Grade
  • Dual Range
  • Custom Designs
  • Overload Protection
  • Adapters - Male/Female
  • Vacuum Rated
  • Cables
 

Interface LowProfile™Load Cells


 
  • Over $7 million in inventory

  • More than 150 items guaranteed in stock

  • Delivery capabilities beyond the competition

 

We Recalibrate ALL Manufacturers’ Load Cells

  • Hydraulic systems use a reversing actuator
    to apply tension and compression in the same setup
  • Industry’s most complete and accurate calibration certificate
  • Quick turnaround – consistent 3 to 5 day turnaround 
    (2-day expedited service available)
  • 50 grams to one million lbf
  • A2LA Accredited laboratory
  • 18 fully automated calibration systems