Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products Load Cells

Load Cells

We're the Load Cell Experts!

Whether you need general purpose, LowProfile or miniature cells for standard or special applications, you don't have to be an expert in force measurement, because we are. Talk to us about what sort of forces you need to measure, and under what conditions and constraints. We'll walk you through the load cell specification process, quickly and efficiently, and if we don't have what you need on the shelf, we'll be happy to customize an existing product or build a new one from scratch to meet your exacting requirements.

In most cases, customization is not required. We have thousands of load cells in stock, available for same-day or next-day shipment. In fact, we stock more finished goods and subassemblies than any of our competitors. Our load cells are used for test and measurement purposes all around the world in a wide variety of industries and applications. These include the aerospace and automotive industries, medical equipment, material test equipment, and oil and gas exploration and production.

Interface load cells, torque transducers and instrumentation are used in many industries for test and measurement applications. A few examples are aerospace structural, automotive component, engines, crash, soil, asphalt, cable, spring, biomechanical, and medical testing as well as all types of material testing machines. Our products are also used in hundreds of other applications such as manufacture assembly, machine tools and presses, tank and hopper weighing, cranes, medical, conveyors, cable tension monitoring, process control, textile fiber tension, power control, electric motors, transmissions, blood separation, oil well measurements etc.

Manufactured of proprietary materials, Interface load cells are guaranteed to outperform competitors' load cells. Each and every load cell is individually tested and calibrated to the highest standards in the industry.

Interface manufactures the best load cells in the world, beginning with our proprietary strain gage, which is designed and manufactured entirely in the United States. We machine our own flexures with 14 Computer Numerical Controlled (CNC) machines in house, so we can closely monitor quality of the machining process. From strain gage to machining to production to calibration, we believe this vertical integration is imperative to provide you with the finest load cell you can buy. Our manufacturing process guarantees performance and gives you the benefit of increased durability, which helps you avoid downtime in your own manufacturing or testing processes. Whatever your load cell needs, you can save time and effort by calling Interface first.


Filter by:
type model max capacity


Moment Compensated
1000 Fatigue-Rated LowProfile™ Load Cell
250 lbf to 50K lbf
1.25 kN to 225 kN
Moment Compensated
1000 High Capacity Fatigue-Rated LowProfile™ Load Cell
100K lbf to 1,000K lbf
450 kN to 4,500 kN
Tension & Compression
1100 Ultra Precision LowProfile™ Load Cell
300 lbf to 200K lbf
1.5 kN to 900 kN
Compression Only
1101 Compression-Only Ultra Precision LowProfile™ Load Cell
1K lbf to 50K lbf
5 kN to 250 kN
Tension & Compression
1200 Standard Precision LowProfile™ Load Cell
300 lbf to 100K lbf
1.5 kN to 450 kN
Capacities to 2M lbf
1200 High Capacity Standard Precision LowProfile™ Load Cell
200K lbf to 2,000K lbf
900 kN to 9,000 kN
Compression Only
1201 Compression-Only Standard Precision LowProfile™ Load Cell
1K lbf to 400K lbf
5 kN to 1,800 kN
Eccentric Load Compensated
12X8 Flange Standard Precision LowProfile™ Load Cell
30K lbf to 330K lbf
50 kN to 1,500 kN
Compact Design
1331 Compression-Only Load Cell
100K lbf
450 kN
150% Safe Overload
1500 Low Capacity LowProfile™ Load Cell
25 lbf to 300 lbf
125 N to 1500 N
Calibration Grade Load Cell
1600 Gold Standard® Calibration LowProfile™ Load Cell
500 lbf to 200K lbf
2.2 kN to 900 kN
Compression Only
1601 Gold Standard® Calibration Compression-Only LowProfile™ Load Cell
1K lbf to 100K lbf
4.5 kN to 450 kN
<+/- 0.02% Static Error Band
1606 Gold Standard® Low Capacity Calibration Load Cell
50 lbf to 300 lbf
250 N to 1500 N
Standard Flange Design
1700 Flange LowProfile™ Load Cell
220 lbf to 13.9K lbf
2.2 kN to 63 kN
<0.005% Nonrepeatibility
1800 Platinum Standard® Calibration LowProfile™ Load Cell
1.1K lbf to 55K lbf
5 kN to 250 kN
Full Dual-Range
2101 Dual Range Standard Compression-Only Load Cell
1/5K to 100/270K lbf
5/25kN to 450/1200kN
Low Capacity
2400 Standard Stainless Steel Load Cell
100 lbf to 5K lbf
High Capacity
2400 Standard Stainless Steel Load Cell
7.5K lbf to 300K lbf
37.5 kN to 1350 kN
Hermetically Sealed
3200 Standard Stainless Steel Load Cell
2.5K lbf to 100K lbf
Hermetically Sealed
3201 Standard Stainless Steel Compression-Only Load Cell
2.5K lbf to 100K lbf
Hermetically Sealed
3416 & 3430 Coil Tubing Load Cells
20K lbf to 60K lbf
250 kN to 375 kN
Hermetically Sealed
3420 Coil Tubing Load Cell
30K lbf to 50K lbf
10 kN to 200 kN