Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products Load Cells

Load Cells

We're the Load Cell Experts!

Whether you need general purpose, LowProfile or miniature cells for standard or special applications, you don't have to be an expert in force measurement, because we are. Talk to us about what sort of forces you need to measure, and under what conditions and constraints. We'll walk you through the load cell specification process, quickly and efficiently, and if we don't have what you need on the shelf, we'll be happy to customize an existing product or build a new one from scratch to meet your exacting requirements.

In most cases, customization is not required. We have thousands of load cells in stock, available for same-day or next-day shipment. In fact, we stock more finished goods and subassemblies than any of our competitors. Our load cells are used for test and measurement purposes all around the world in a wide variety of industries and applications. These include the aerospace and automotive industries, medical equipment, material test equipment, and oil and gas exploration and production.

Interface load cells, torque transducers and instrumentation are used in many industries for test and measurement applications. A few examples are aerospace structural, automotive component, engines, crash, soil, asphalt, cable, spring, biomechanical, and medical testing as well as all types of material testing machines. Our products are also used in hundreds of other applications such as manufacture assembly, machine tools and presses, tank and hopper weighing, cranes, medical, conveyors, cable tension monitoring, process control, textile fiber tension, power control, electric motors, transmissions, blood separation, oil well measurements etc.

Manufactured of proprietary materials, Interface load cells are guaranteed to outperform competitors' load cells. Each and every load cell is individually tested and calibrated to the highest standards in the industry.

Interface manufactures the best load cells in the world, beginning with our proprietary strain gage, which is designed and manufactured entirely in the United States. We machine our own flexures with 14 Computer Numerical Controlled (CNC) machines in house, so we can closely monitor quality of the machining process. From strain gage to machining to production to calibration, we believe this vertical integration is imperative to provide you with the finest load cell you can buy. Our manufacturing process guarantees performance and gives you the benefit of increased durability, which helps you avoid downtime in your own manufacturing or testing processes. Whatever your load cell needs, you can save time and effort by calling Interface first.



Filter by:
type model max capacity


Moment Compensated
1000 Fatigue-Rated LowProfile™ Load Cell
250 lbf to 50K lbf
1.25 kN to 225 kN
Moment Compensated
1000 High Capacity Fatigue-Rated LowProfile™ Load Cell
100K lbf to 1,000K lbf
450 kN to 4,500 kN
Eccentric Load Compensated
12X8 Flange Standard Precision LowProfile™ Load Cell
30K lbf to 330K lbf
50 kN to 1,500 kN
150% Safe Overload
1500 Low Capacity LowProfile™ Load Cell
25 lbf to 300 lbf
125 N to 1500 N
Fatigue-Rated
MBI Overload Protected Mini Beam Load Cell
2 lbf to 10 lbf
10 N to 50 N
U.S. & Metric
SSMF Fatigue Rated S-Type Load Cell
25 lbf to 2.5K lbf
100 N to 10 kN