Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products Load Cells

Load Cells

We're the Load Cell Experts!

Whether you need general purpose, LowProfile or miniature cells for standard or special applications, you don't have to be an expert in force measurement, because we are. Talk to us about what sort of forces you need to measure, and under what conditions and constraints. We'll walk you through the load cell specification process, quickly and efficiently, and if we don't have what you need on the shelf, we'll be happy to customize an existing product or build a new one from scratch to meet your exacting requirements.

In most cases, customization is not required. We have thousands of load cells in stock, available for same-day or next-day shipment. In fact, we stock more finished goods and subassemblies than any of our competitors. Our load cells are used for test and measurement purposes all around the world in a wide variety of industries and applications. These include the aerospace and automotive industries, medical equipment, material test equipment, and oil and gas exploration and production.

Interface load cells, torque transducers and instrumentation are used in many industries for test and measurement applications. A few examples are aerospace structural, automotive component, engines, crash, soil, asphalt, cable, spring, biomechanical, and medical testing as well as all types of material testing machines. Our products are also used in hundreds of other applications such as manufacture assembly, machine tools and presses, tank and hopper weighing, cranes, medical, conveyors, cable tension monitoring, process control, textile fiber tension, power control, electric motors, transmissions, blood separation, oil well measurements etc.

Manufactured of proprietary materials, Interface load cells are guaranteed to outperform competitors' load cells. Each and every load cell is individually tested and calibrated to the highest standards in the industry.

Interface manufactures the best load cells in the world, beginning with our proprietary strain gage, which is designed and manufactured entirely in the United States. We machine our own flexures with 14 Computer Numerical Controlled (CNC) machines in house, so we can closely monitor quality of the machining process. From strain gage to machining to production to calibration, we believe this vertical integration is imperative to provide you with the finest load cell you can buy. Our manufacturing process guarantees performance and gives you the benefit of increased durability, which helps you avoid downtime in your own manufacturing or testing processes. Whatever your load cell needs, you can save time and effort by calling Interface first.



Filter by:
type model max capacity


Compression Only
1101 Compression-Only Ultra Precision LowProfile™ Load Cell
1K lbf to 50K lbf
5 kN to 250 kN
Compression Only
1201 Compression-Only Standard Precision LowProfile™ Load Cell
1K lbf to 400K lbf
5 kN to 1,800 kN
Compact Design
1331 Compression-Only Load Cell
100K lbf
450 kN
Compression Only
1601 Gold Standard® Calibration Compression-Only LowProfile™ Load Cell
1K lbf to 100K lbf
4.5 kN to 450 kN
Full Dual-Range
2101 Dual Range Standard Compression-Only Load Cell
1/5K to 100/270K lbf
5/25kN to 450/1200kN
Hermetically Sealed
3201 Standard Stainless Steel Compression-Only Load Cell
2.5K lbf to 100K lbf
Stainless Steel or Zinc Plated
A4200 & A4600 WeighCheck™ Load Cells
2.5K lbf to 50K lbf
Automotive Research Aid
BPL Brake Pedal Load Cell
50 lbf to 500 lbf
250 N to 2.5 kN
Wide Range
LBM Compression Load Button
25 lbf to 50K lbf
High Accuracy
LBMU Ultra Compression Load Button
100 to 1K lbf
Temperature Compensated
LBS Miniature Compression Load Button
5 lbf to 1K lbf
Stainless Steel
LW Load Washer
5 lbf to 100K lbf
Low Height
LWCF Clamping Force Load Cell
3.37K lbf to 33.7K lbf
15 kN to 1500 kN
Stainless Steel
LWHP14 Load Washer
0.05 kN to 100 kN
Stainless Steel
LWHP18 Load Washer
0.5 kN to 5000 kN
Mounting Holes
LWMH1 Thru-Hole Load Cell
0.2 kN to 10 kN
Mounting Holes
LWMH2 Thru-Hole Load Cell
0.5 kN to 20 kN
Stainless Steel
LWPF1 Press Force Load Washer
450 lbf to 22.5K lbf
2 kN to 100 kN
High Capacity
MSC Mini Column Compression Load Button
15K lbf to 30K lbf
Single Point
SPI Platform Scale Load Cell
3 lbf to 15 lbf
Single Point
SPI Platform Scale Load Cell
25 lbf to 150 lbf