Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products LWPF2 Press Force Load Washer Stainless Steel

LWPF2 Press Force Load Washer

Stainless Steel

Products & Prices
Specifications
Dimensions
Documentation
LWPF2 Press Force Load Washer
 
  • Capacities from 100 kN to 600 kN
  • Short height
  • Large thru-hole
  • For press-force monitoring

The LWPF2 press fit load washer is designed for use in press fit applications. Typical uses include monitoring the force required to press two parts together, such as a bearing on a shaft.

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.