Need It Fast
   
Home Products Load Cells LWPF1 Press Force Load Washer

LWPF1 Press Force Load Washer

Stainless Steel

Products & Prices
Specifications
Dimensions
Documentation
LWPF1 Press Force Load Washer
 
Starting at $1375.00
  • Capacities from 2 kN to 100 kN
  • Short height
  • Large thru-hole
  • For press-force monitoring

Performance based load washer


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Options
LWPF Extended Temp Range Extended Temperature Range for LWPF1
LWPF Internal RCAL- 100% Internal RCAL- 100% for LWPF1
Model Capacity Lead Time Description
LWPF1 2-20 kN 2-20 kN Capacity, Press Fit Load Washer
LWPF1 50-100 kN 50-100 kN Capacity, Press Fit Load Washer
Options
LWPF Extended Temp Range Extended Temperature Range for LWPF1
LWPF Internal RCAL- 100% Internal RCAL- 100% for LWPF1