Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products LWMH2 Thru-Hole Load Cell Mounting Holes

LWMH2 Thru-Hole Load Cell

Mounting Holes

Products & Prices
Specifications
Dimensions
Documentation
LWMH2 Thru-Hole Load Cell
 
Starting at $535.00
  • Capacities from 0.5 kN to 20 kN
  • Ideal for press force control and measurement
  • Mounting holes for installation

The LWMH2 Thru-Hole Load Cell is designed for use in force applications. Typical uses include monitoring the force required to press two parts together.

 

Unit Converter


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
LWMH2-0.5kN 0.5 kN Thru-Hole Load Cell with 3-meter Integral Cable
LWMH2-1kN 1 kN Thru-Hole Load Cell with 3-meter Integral Cable
LWMH2-5kN 5 kN Thru-Hole Load Cell with 3-meter Integral Cable
LWMH2-10kN 10 kN Thru-Hole Load Cell with 3-meter Integral Cable
LWMH2-20kN 20 kN Thru-Hole Load Cell with 3-meter Integral Cable