Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products LWHP14 Load Washer Stainless Steel

LWHP14 Load Washer

Stainless Steel

Products & Prices
Specifications
Dimensions
Documentation
LWHP14 Load Washer
 
Starting at $935.00
  • Capacities from 0.05 kN to 100 kN
  • Ideal for applications requiring a thru-hole
  • Stainless Steel Construction

The LWHP14 Load Washer is designed for use in force applications. Typical uses include monitoring the force required to press two parts together.

 

Unit Converter


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
LWHP14-0.05kN 0.05 kN Precision Load Washer with 3-meter Integral Cable
LWHP14-0.1kN 0.1 kN Precision Load Washer with 3-meter Integral Cable
LWHP14-0.2kN 0.2 kN Precision Load Washer with 3-meter Integral Cable
LWHP14-0.5kN 0.5 kN Precision Load Washer with 3-meter Integral Cable
LWHP14-1kN 1 kN Precision Load Washer with 3-meter Integral Cable
LWHP14-2kN 2 kN Precision Load Washer with 3-meter Integral Cable
LWHP14-5kN 5 kN Precision Load Washer with 3-meter Integral Cable
LWHP14-10kN 10 kN Precision Load Washer with 3-meter Integral Cable
LWHP14-20kN 20 kN Precision Load Washer with 3-meter Integral Cable
LWHP14-50kN 50 kN Precision Load Washer with 3-meter Integral Cable
LWHP14-100kN 100 kN Precision Load Washer with 3-meter Integral Cable