Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products LW Load Washer Stainless Steel

LW Load Washer

Stainless Steel

Products & Prices
Specifications
Dimensions
Documentation
LW Load Washer
 
Starting at $535.00
  • Wide selection of OD, ID, and height (a low as 0.25") in various combinations
  • Stainless steel construction

The LW is a load washer or through hole load cell typically used for measuring tension on fasteners.


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
LW1020 5 lbf 5 lbf Capacity, ID 0.20", OD 1.0", Height 0.28", Load Washer
LW1025 5 lbf 5 lbf Capacity, ID 0.25", OD 1.0", Height 0.28", Load Washer
LW2063 5 lbf 5 lbf Capacity, ID 0.625", OD 2.0", Height 0.37", Load Washer
LW2025 25 lbf 25 lbf Capacity, ID .25", OD 2.0", Height 0.37", Load Washer
LW2050 500 lbf 500 lbf Capacity, ID 0.50", OD 2.0", Height 0.63", Load Washer
LW3050 1,000 lbf 1K lbf Capacity, ID 0.50", OD 3.0", Height 1.0", Load Washer
LW2075 2,000 lbf 2K lbf Capacity, ID 0.75", OD 2.0", Height 0.63", Load Washer
LW2575 7,500 lbf 7.5K lbf Capacity, ID 0.75", OD 2.5", Height 1.0", Load Washer
LW2575 10,000 lbf 10K lbf Capacity, ID 0.75", OD 2.5", Height 1.0", Load Washer
This product is maufactured in english standard capacities only. Refer to english tab above.