Need It Fast
   
Home Products Loadpins LP Loadpin Load Cell

LP Loadpin Load Cell

Products & Prices
Specifications
Dimensions
Documentation
LP Loadpin Load Cell
 
Starting at $1760.00
  • Designed to replace pins or bolts that carry a load
  • Stainless steel construction
  • Capable of 100% humidity, 30G mechanical shock and 5G vibration
  • Used with clevises, or pulley shafts to monitor loads
  • Capacity 1,740 lbf

Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Options
RCAL Internal RCAL - 100% for Model LP201
Extended Temp Extended Temp Range Option for Model LP201
Model Capacity Lead Time Description
LP201 20, 50 KN 20 & 50 KN Capacities, Load Pin
LP201 100 KN 100 KN Capacity, Load Pin
LP201 200 KN 200 KN Capacity, Load Pin
LP201 400 KN 400 KN Capacity, Load Pin
Options
RCAL Internal RCAL - 100% for Model LP201
Extended Temp Extended Temp Range Option for Model LP201