Need It Fast
   
Home Products Instruments LCT-1 Ultimate

LCT-1 Ultimate

Load Cell Test Instrument

Products & Prices
Specifications
Documentation
LCT-1 Ultimate
 

• Continuous signal readout provides checking of linearity and repeatability
• User friendly: fully test the load cell without intervention
• Alphanumeric display: 16 x 2 lines
• Rugged ABS enclosure with rubberized over case for drop protection
• Industrial 8-pin screw connector
• Size: 150 mm x 80 mm x 28 mm
• Weight: 250 g

The LCT-1 Ultimate is a hand-held device that is specifically designed to fully troubleshoot strain-gage based load cells. It provides several tests that indicate bridge resistance & integrity, overload, and insulation resistance - which can indicate moisture or chemical contamination into the load cell.

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

LCT-1 Ultimate Specifications
Login to Download Docs
LCT-1 Data Sheet.pdf LCT-1 Data Sheet.pdf
LCT-1 Ultimate User's Guide LCT-1 Ultimate User's Guide