LBS Miniature Compression Load Button Load Cell
PRICING NOTICE
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
LBS Miniature Compression Load Button Load Cell
5 to 1K lbf
0.02 to 4.45 kN
0
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.
Request a QuoteRequest a CAD File
Shipping Information
Weight | 0.2 lbs |
---|---|
Dimensions | 0.38 × 0.12 in |
Configuration |
Configuration Weight Range: lbs: 0.56 kg: 0.23
Product Video
Features and Benefits
Shipping Information
Weight | 0.2 lbs |
---|---|
Dimensions | 0.38 × 0.12 in |
Configuration |
Configuration Weight Range: lbs: 0.56 kg: 0.23
Product Video
Short Description | Sku | Price |
---|---|---|
Model LBS Miniature Compression Load Button 25 lbf Capacity with 5-foot Integral Cable | LBS-25 | $970.00 |
Model LBS Miniature Compression Load Button 50 lbf Capacity with 5-foot Integral Cable | LBS-50 | $970.00 |
Model LBS Miniature Compression Load Button 10 lbf Capacity with 5-foot Integral Cable | LBS-10 | $970.00 |
×