Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products LBM Compression Load Button Wide Range

LBM Compression Load Button

Wide Range

Products & Prices
Specifications
Dimensions
Documentation
LBM Compression Load Button
 
Starting at $470.00
  • Capacities from 25 to 50K lbf
  • Temperature Compensated
  • Integral Load Button
  • Small Diameter
  • Environmentally Sealed
  • Stainless Steel

Available in Model: LBM

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
LBM-25 25 lbf Model LBM, 25 lbf Capacity, 5 ft Integral Cable
LBM-50 50 lbf Model LBM, 50 lbf Capacity, 5 ft Integral Cable
LBM-100 100 lbf QuickShip Model LBM, 100 lbf Capacity, 5 ft Integral Cable
LBM-250 250 lbf Model LBM, 250 lbf Capacity, 5 ft Integral Cable
LBM-500 500 lbf QuickShip Model LBM, 500 lbf Capacity, 5 ft Integral Cable
LBM-1K 1,000 lbf QuickShip Model LBM, 1K lbf Capacity, 5 ft Integral Cable
LBM-2K 2,000 lbf QuickShip Model LBM, 2K lbf Capacity, 5 ft Integral Cable
LBM-5K 5,000 lbf QuickShip Model LBM, 5K lbf Capacity, 5 ft Integral Cable
LBM-10K 10,000 lbf QuickShip Model LBM, 10K lbf Capacity, 5 ft Integral Cable
LBM-15K 15,000 lbf Model LBM, 15K lbf Capacity, 5 ft Integral Cable
LBM-20K 20,000 lbf QuickShip Model LBM, 20K lbf Capacity, 5 ft Integral Cable
LBM-30K 30,000 lbf Model LBM, 30K lbf Capacity, 5 ft Integral Cable
LBM-50K 50,000 lbf QuickShip Model LBM, 50K lbf Capacity, 5 ft Integral Cable
This product is maufactured in english standard capacities only. Refer to english tab above.
LBM Compression Specifications
Login to Download Docs
LBM Compression Data Sheet LBM Compression Data Sheet
LBM Installation Instructions LBM Installation Instructions