Need It Fast
   
Home Products Instruments INF-USB2 Universal Serial Bus Single Channel PC Interface Module

INF-USB2 Universal Serial Bus Single Channel PC Interface Module

Sensor to USB Output Converter

Products & Prices
Specifications
Dimensions
Documentation
INF-USB2 Universal Serial Bus Single Channel PC Interface Module
 
Starting at $770.00
  • Easy USB connection to computer from Load and Torque Transducers
  • Transducer data logged into MS Excel compatible CSV file format
  • Up to 5000 Sample/Second
  • Graphing and Logging software included
  • 16-bit resolution
  • Shunt Cal trigger via software
  • Works with mV/V, ±5V DC and 4-20mA output transducers
  • Environmentally sealed to IP67(SI-USB IP40)

Makes any Load Cell USB Compatible. The INF-USB2 provides an easy interface for collecting data from an Interface transducer directly into your computer. Included software works well for convenient testing and monitoring applications benefiting from immediate evaluation or collection for later research.

System includes one output module and software. No load sensor included.

INF-USB2 Software Download


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
INF-USB2-A10-2 - INF-USB2 +/- 5V Input, Integral Cable Sensor-Side Connection
INF-USB2-A1 - INF-USB2 +/- 5V Input, Pigtails Sensor-Side Connection
INF-USB2-A2 - INF-USB2 +/- 5V Input, 8-Pin Binder Sensor-Side Connection
INF-USB2-A3 - INF-USB2 +/- 5V Input, 12-Pin Binder Sensor-Side Connection
INF-USB2-A5 - INF-USB2 +/- 5V Input, PC06A-10-6S Sensor-Side Connection
INF-USB2-A6 - INF-USB2 +/- 5V Input, PT06A-10-6S Sensor-Side Connection
INF-USB2-B1 - INF-USB2 4-20 mA Input, Pigtails Sensor-Side Connection
INF-USB2-C10-2 - INF-USB2 +/- 4.5 mV/V Input, Integral Cable Sensor-Side Connection
INF-USB2-C1 - INF-USB2 +/- 4.5 mV/V Input, Pigtails Sensor-Side Connection
INF-USB2-C4 - INF-USB2 +/- 4.5 mV/V Input, 6-Pin Binder Sensor-Side Connection
INF-USB2-C5 - INF-USB2 +/- 4.5 mV/V Input, PC06A-10-6S "AF" Sensor-Side Connection
INF-USB2-C6 - INF-USB2 +/- 4.5 mV/V Input, PT06A-10-6S "ACK" Sensor-Side Connection
INF-USB2-C7 - INF-USB2 +/- 4.5 mV/V Input, 7-Pin Binder for TS12 Sensor-Side Connection
INF-USB2-C9 - INF-USB2 +/- 4.5 mV/V Input, PT06A-10-6S WMC, 2400 Sensor-Side Connection
This product is maufactured in english standard capacities only. Refer to english tab above.
Login to Download Docs
INF-USB2 / SI-USB Data Sheet INF-USB2 / SI-USB Data Sheet
INF-USB2 / SI-USB Operation Manual INF-USB2 / SI-USB Operation Manual
INF-USB2 / SI-USB Software Quickstart Guide INF-USB2 / SI-USB Software Quickstart Guide
INF-USB2 / SI-USB Software Installer INF-USB2 / SI-USB Software Installer