Need It Fast
   
Home Products Custom Load Cells DTD Downhole Tension Device Load Cell

DTD Downhole Tension Device Load Cell

Products & Prices
Specifications
Documentation
DTD Downhole Tension Device Load Cell
 
  • Compensated to negate the effects of pressure and temperature in the harsh environment downhole
  • Pressure compensated as high as 35KSI and temperature compensated up to 500F
  • Internal pressure compensation eliminates the need for a pressure vessel
  • Accuracy as high as 0.5% F.S.
  • Through hole or dead ended design
  • Eliminates the delay associated with load cells used above ground
  • Replaces a wet load cell which has a short life expectancy and high cost of ownership
  • User defined specifics regarding size, shape, mating connections and sealing techniques
  • NACE compliant material available