Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products DMA Signal Conditioner DIN Rail Mount

DMA Signal Conditioner

DIN Rail Mount

Products & Prices
Specifications
Documentation
DMA Signal Conditioner
 

The Model DMA is no longer available.
Please see the New & Improved Model DMA2.

 

  • User selectable analog output 10 V, 5 V, 4-20 mA
  • 10-28 VDC power
  • Selectable full scale input range 5 to 50 mV/V
  • DIN Rail Mountable

Din rail mountable with user selectable outputs of +/-10V, +/-5V or 4-20 mA. 10-28VDC powered suitable for battery or automotive use. Features 1000 Hz bandwidth and push-button shunt calibration.