Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products DMA Signal Conditioner DIN Rail Mount

DMA Signal Conditioner

DIN Rail Mount

Products & Prices
Specifications
Documentation
DMA Signal Conditioner
 

The Model DMA is no longer available.
Please see the New & Improved Model DMA2.

 

  • User selectable analog output 10 V, 5 V, 4-20 mA
  • 10-28 VDC power
  • Selectable full scale input range 5 to 50 mV/V
  • DIN Rail Mountable

Din rail mountable with user selectable outputs of +/-10V, +/-5V or 4-20 mA. 10-28VDC powered suitable for battery or automotive use. Features 1000 Hz bandwidth and push-button shunt calibration.

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.